Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum N Female to NEX10 Male Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6254-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$130.99
25-49$124.44
50-99$117.89
100-249$112.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 84
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length36 inches

Description

Plenum N Female to NEX10 Male Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6254-36 is a low PIM N female to NEX10 male corrugated cable assembly designed for RF system links, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports distributed antenna systems, base station jumper runs, and other RF installations that need stable interconnect performance with low passive intermodulation. Brass connector bodies, silver-plated contacts, PTFE dielectrics, and an FEP jacket support operation from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with TC-SPP250-NF-LP type N cable connection on one end and TC-250-NX10M-LP NEX10 cable connection on the other. Our low PIM TC-SPP250-NF-LP type N to TC-250-NX10M-LP NEX10 cable assemblies have a female gender on end 1 and male on end 2. This TC-SPP250-NF-LP type N to TC-250-NX10M-LP NEX10 cable is a female to male coax assembly, PE3C6254-36, can also be known as a low PIM TC-SPP250-NF-LP type N jack to TC-250-NX10M-LP NEX10 plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-NF-LP N type jack to TC-250-NX10M-LP NEX10 plug cable assembly PE3C6254-36 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-NF-LP N cable assembly is manufactured with TC-SPP250-NF-LP type N to TC-250-NX10M-LP NEX10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-NF-LP type N female to TC-250-NX10M-LP NEX10 male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6254-36 can also be used in the other direction and will be TC-250-NX10M-LP NEX10 male to TC-SPP250-NF-LP N type female cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-NF-LP N type jack to TC-250-NX10M-LP NEX10 plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-NF-LP type N to TC-250-NX10M-LP NEX10 cable assembly for quick shipment worldwide. Variations of TC-SPP250-NF-LP type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum N female to NEX10 male low PIM cable 36 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6254-36 low PIM cable assembly used for?

The PE3C6254-36 is a low PIM corrugated RF cable assembly used to connect N female and NEX10 male interfaces in wireless systems. It supports DC to 5.8 GHz operation, uses 50 Ohm SPP-250-LLPL coax, and includes straight connector ends with PTFE dielectrics. Cellular infrastructure and distributed antenna systems use this type of assembly where passive intermodulation must stay controlled. It is also useful in RF integration projects that need a reliable between-series jumper with plenum-compatible construction.

Why would engineers choose a low PIM N to NEX10 cable?

Engineers choose a low PIM N to NEX10 cable when RF paths must limit unwanted intermodulation in multi-carrier wireless environments. The PE3C6254-36 combines a low PIM design, 50 Ohm impedance, and DC to 5.8 GHz coverage in one corrugated assembly. That makes it well suited for base station jumper runs, antenna connections, and indoor DAS infrastructure upgrades. It also helps when equipment mixes traditional N interfaces with newer NEX10 ports in compact radio and antenna hardware.

Is PE3C6254-36 suitable for plenum and indoor infrastructure installations?

The PE3C6254-36 is built for plenum use in indoor RF installations that require cable routing through controlled building spaces. It uses an FEP jacket, corrugated SPP-250-LLPL coax, and materials that support operation from -55°C to 200°C. These traits make it practical for in-building wireless systems, equipment rooms, and structured antenna distribution layouts. Engineers can use it where both low PIM performance and installation-friendly cable construction are important to system reliability.

When would I use an N female to NEX10 male cable assembly instead of matching connectors on both ends?

You would use an N female to NEX10 male cable assembly when one device has an N interface and the mating equipment uses NEX10. The PE3C6254-36 provides that between-series transition while maintaining 50 Ohm impedance and DC to 5.8 GHz performance. This is common in retrofit work, infrastructure expansion, and mixed-vendor RF systems that combine older and newer connector formats. It reduces the need for separate adapters and helps simplify jumper routing in compact wireless equipment layouts.