Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

N Female Bulkhead Mount Connector Solder Attachment for PE-P141, RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ

Product ID: PE45557

Pricing

QuantityPrice
1-24$32.09

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1PE-P141
Interface Type 2RG402
Interface Type 3PE-SR402AL
Interface Type 4PE-SR402FL
Interface Type 5PE-SR402FLJ

Description