PE45821 type N female coaxial connector has an interface type of N female PE-SR402FL, PE-SR402FLJ, RG402, PE-SR402AL and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact solder/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack type N female coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with silver plating. Our PE45821 type N connector uses brass contact and a silver plating material. This N type female coaxial RF connector is REACH compliant.
This Pasternack female N type connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.