PE45822 type N female bulkhead coaxial connector has an interface type of N female PE-SR402FL, PE-SR402FLJ, RG402, PE-SR402AL and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact solder/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type N female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with silver plating. Our PE45822 type N connector uses beryllium copper contact and a silver plating material. This N type female bulkhead coaxial RF connector is REACH compliant.
This Pasternack female N type bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.