Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female Bulkhead to QMA Male Cable Using LMR-195 Coax with HeatShrink, LF Solder

Product ID: PE3W10597LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44528LMR-195PE44503KitBOM Datasheet

N Female Bulkhead to QMA Male Cable Using LMR-195 Coax with HeatShrink, LF Solder

PE3W10597LF/HS is a N female bulkhead to QMA male cable using LMR-195 coax. This Pasternack N female bulkhead to QMA male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm QMA for connector 2.

Our female N bulkhead to male QMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10597LF/HS N female bulkhead to QMA male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.