To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Female Bulkhead to QMA Male Right Angle Cable Using RG316-DS Coax

Product ID: PE3C4264

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

N Female Bulkhead to QMA Male Right Angle Cable Using RG316-DS Coax

PE3C4264 is a N type female bulkhead to QMA male right angle cable using RG316-DS coax. This Pasternack type N female bulkhead to QMA male right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm QMA for connector 2. type N to QMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N type bulkhead to male QMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4264 type N female bulkhead to QMA male right angle cable assembly is constructed with RG316-DS coax and the maximum VSWR is 1.4:1.