Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Bulkhead to QN Male Cable Using RG142 Coax with HeatShrink

Product ID: PE3C4655/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

N Female Bulkhead to QN Male Cable Using RG142 Coax with HeatShrink

PE3C4655/HS is a N type female bulkhead to QN male cable using RG142 coax. This Pasternack type N female bulkhead to QN male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm QN for connector 2.

Our female type N bulkhead to male QN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4655/HS type N female bulkhead to QN male cable assembly is constructed with RG142 coax and the maximum VSWR is 1.4:1.