Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female to QN Male Cable 12 Inch Length Using RG213 Coax

Product ID: PE38454-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$119.99
25-49$113.99
50-99$107.99
100-249$103.19
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 50
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm
Length12 inches

Description

N Female to QN Male Cable 12 Inch Length Using RG213 Coax

Radio frequency assembly N female to QN male cable 12 inch length using RG213 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. N female to QN male cable 12 inch length using RG213 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to QN cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with type N cable connection on one end and QN cable connection on the other. Our N type to QN cable assemblies have a female gender on end 1 and male on end 2. This type N to QN cable is a female to male coax assembly, PE38454-12, can also be known as a N type jack to QN plug cable assembly and will be shipped same-day as it is purchased.

Type N jack to QN plug cable assembly PE38454-12 is built with RG213 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to QN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this N type female to QN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38454-12 can also be used in the other direction and will be QN male to type N female cable assembly if the opposite connectivity is required.

Type N jack to QN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to QN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female to QN male cable 12 inch length using RG213 coax.