Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female to QN Male Cable Using RG213 Coax

Product ID: PE38454

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50

Description

N Female to QN Male Cable Using RG213 Coax

PE38454 is a type N female to QN male cable using RG213 coax. This Pasternack type N female to QN male cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm QN for connector 2.

Our female type N to male QN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38454 type N female to QN male cable assembly is constructed with RG213 coax.