Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to QN Male Cable 72 Inch Length Using RG223 Coax

Product ID: PE38455-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$108.99
25-49$103.54
50-99$98.09
100-249$93.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length72 inches

Description

N Female to QN Male Cable 72 Inch Length Using RG223 Coax

The PE38455-72 is a N female to QN male cable designed for RG223/U coax, offering 50 Ohm impedance and DC to 11 GHz operation. It connects between-series RF interfaces in electronic systems where straight cable routing and dependable signal transfer are required. Brass connectors with nickel and tri-metal plated bodies, gold-plated contacts, and PVC-jacketed RG223/U coax support reliable assembly performance.

Pasternack RF coax cable assembly is built with type N cable connection on one end and QN cable connection on the other. Our type N to QN cable assemblies have a female gender on end 1 and male on end 2. This type N to QN cable is a female to male coax assembly, PE38455-72, can also be known as a type N jack to QN plug cable assembly and will be shipped same-day as it is purchased.

N type jack to QN plug cable assembly PE38455-72 is built with RG223 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to QN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency type N female to QN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38455-72 can also be used in the other direction and will be QN male to N type female cable assembly if the opposite connectivity is required.

Type N jack to QN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to QN cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female to QN male cable 72 inch length using RG223 coax.

Frequently Asked Questions

What is the PE38455-72 RF cable assembly used for?

The PE38455-72 is a between-series RF cable assembly that connects an N female interface to a QN male interface. It uses RG223/U flexible coax, supports 50 Ohm impedance, and operates from DC to 11 GHz. Engineers use it in RF system integration, bench setups, and prototype builds that need unlike connector interfaces. Its straight connector format helps when equipment ports align directly and flexible cable routing is still required.

When would I use an N female to QN male cable instead of an adapter?

The PE38455-72 is used when you need both an interface transition and cable reach between separated RF connection points. It combines N female and QN male terminations with RG223/U flexible coax in a 50 Ohm assembly. Engineers choose this format for racks, benches, and prototypes where ports are not close enough for a rigid adapter. The cable section also helps route around nearby hardware while maintaining a defined DC to 11 GHz operating range.

Is the PE38455-72 suitable for general RF and electronics integration?

The PE38455-72 is suitable for general RF and electronics integration where a 50 Ohm cable assembly bridges N and QN interfaces. It operates from DC to 11 GHz and uses RG223/U coax with straight connector bodies on both ends. That makes it practical for subsystem hookups, bench evaluation, and temporary or semi-permanent prototype interconnects. Engineers commonly select this type of assembly when flexible routing and between-series connectivity are both needed in one part.

What construction details make the PE38455-72 a practical cable assembly for engineers?

The PE38455-72 is built as a flexible RG223/U coax cable assembly with brass connectors and gold-plated contacts. Its connector bodies use nickel plating on one end and tri-metal plating on the other, with Teflon and PTFE dielectrics. These materials support dependable mating and signal transfer for repeated lab use, integration work, and system verification tasks. The PVC jacket and straight connector geometry also help simplify routing in equipment layouts with limited installation space.