Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low PIM N Female to QN Male Adapter, IP68 0.3 bar (interface only)

Product ID: PE9788
Product discontinued.
Replaced with PE91486.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Tri-Metal

Description

Low PIM N Female to QN Male Adapter, IP68 0.3 bar (interface only)

Type N adapter PE9788 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type N to QN adapter is a between series coaxial adapter design. This 50 Ohm N type adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 11 GHz.

Type N female to QN male adapter is one of the many RF components that ship same day as they are ordered. PE9788 female type N to male QN adapter has a straight body. This Pasternack straight type N coax adapter is a in-line RF adapter.

Our female type N to male QN adapter PE9788 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This N type to QN radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.