Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG216, RG215

Product ID: PE910032

Pricing

QuantityPrice
1-24$33.89
25-49$32.20
50-99$30.50
100-249$29.15
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 67
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1RG213
Interface Type 2RG214
Interface Type 3RG8
Interface Type 4RG9
Interface Type 5RG11
Interface Type 6RG225
Interface Type 7RG393
Interface Type 8RG144
Interface Type 9RG216
Interface Type 10RG215

Description