N Female Connector Crimp/Solder Attachment 4 Hole Flange Mount for RG316, RG174, LMR-100, IP67 Rated
Product ID:
PE45133
Pricing
| Quantity | Price |
| 1-24 | $38.39 |
| 25-49 | $36.47 |
| 50-99 | $34.55 |
| 100-249 | $33.02 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 37

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | RG316 |
| Interface Type 2 | RG174 |
| Interface Type 3 | LMR-100 |
Description
N Female Connector Crimp/Solder Attachment 4 Hole Flange Mount for RG316, RG174, LMR-100, IP67 Rated
PE45133 type N female 4 hole flange coaxial connector has an interface type of RG316, RG174, LMR-100 and a 50 Ohm impedance. Pasternack type N female 4 hole flange connector uses shield/contact crimp/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack type N female 4 hole flange coaxial connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE45133 type N connector uses brass contact. This N type female 4 hole flange coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N 4 hole flange connector will ship the same day as purchased. Our 4 hole flange type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table