Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead Mount Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, and RG400, D Hole 0.177 X 0.193 inch

Product ID: PE910030

Pricing

QuantityPrice
1-24$34.89
25-49$33.15
50-99$31.40
100-249$30.01
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 60
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency10 GHz
Interface Type 1RG58
Interface Type 2RG55
Interface Type 3RG141
Interface Type 4RG142
Interface Type 5RG223
Interface Type 6RG400

Description