Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Connector Clamp/Solder Attachment for RG59B/U, RG62, RG71

Product ID: PE4330

Pricing

QuantityPrice
1-24$34.49
25-49$32.77
50-99$31.04
100-249$29.66
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 357
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description