To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Female Right Angle Bulkhead to N Male Cable Using PE-SR402AL Coax

Product ID: PE3W14953

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45823PE-SR402ALPE4006KitBOM Datasheet

N Female Right Angle Bulkhead to N Male Cable Using PE-SR402AL Coax

PE3W14953 is a N female right angle bulkhead to N male cable using PE-SR402AL coax. This Pasternack N female right angle bulkhead to N male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2. N right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N right angle bulkhead to male N cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W14953 N female right angle bulkhead to N male cable assembly is constructed with PE-SR402AL coax.