Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Right Angle Bulkhead to TNC Female Cable Using RG402 Coax

Product ID: PE3W15314

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Right Angle Bulkhead Mount Low PIM Connector Solder Attachment for PE-SR402FL, PE-SR402FLJ, RG402, PE-SR402ALTNC Female Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402Data Icon
PE45823RG402/UPE4145KitBOM Datasheet

N Female Right Angle Bulkhead to TNC Female Cable Using RG402 Coax

PE3W15314 is a N female right angle bulkhead to TNC female cable using RG402 coax. This Pasternack N female right angle bulkhead to TNC female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2. N right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N right angle bulkhead to female TNC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15314 N female right angle bulkhead to TNC female cable assembly is constructed with RG402 coax.