Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to SMA Female Bulkhead Cable Using PE-P086 Coax

Product ID: PE3C3956

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50

Description

N Female Bulkhead to SMA Female Bulkhead Cable Using PE-P086 Coax

PE3C3956 is a type N female bulkhead to SMA female bulkhead cable using PE-P086 coax. This Pasternack N type female bulkhead to SMA female bulkhead cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm SMA for connector 2.

Our female type N bulkhead to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3956 N type female bulkhead to SMA female bulkhead cable assembly is constructed with PE-P086 coax.