Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female 4 Hole Flange to Reverse Polarity SMA Female Cable Using 53 Ohm RG55 Coax with HeatShrink, LF Solder

Product ID: PE3W04397LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Crimp/Solder Attachment 4 Hole Flange Mount for RG55, RG141, RG142, RG223, RG400, .718 inch Hole SpacingRP SMA Female Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400Data Icon
PE44068RG55B/UPE4793KitBOM Datasheet

N Female 4 Hole Flange to Reverse Polarity SMA Female Cable Using 53 Ohm RG55 Coax with HeatShrink, LF Solder

PE3W04397LF/HS is a N female 4 hole flange to reverse polarity SMA female cable using RG55 coax. This Pasternack N female 4 hole flange to reverse polarity SMA female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMA for connector 2.

Our female N 4 hole flange to reverse polarity female SMA cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W04397LF/HS N female 4 hole flange to SMA reverse polarity female cable assembly is constructed with RG55 coax.