Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Bulkhead to SMA Male Low Loss Cable 36 Inch Length Using LMR-400 Coax , LF Solder

Product ID: PE3W02707LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$108.99
25-49$103.54
50-99$98.09
100-249$93.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm
Length36 inches

Description

N Female Bulkhead to SMA Male Low Loss Cable 36 Inch Length Using LMR-400 Coax , LF Solder

The PE3W02707LF-36 is a low loss N female bulkhead to SMA male cable designed for RF panel feedthroughs, offering 50 Ohm impedance and DC to 3 GHz operation. It connects bulkhead-mounted N interfaces to SMA-equipped radios, amplifiers, and test assemblies in integrated RF and electronic systems. Brass connector bodies with Tri-Metal and gold plating, PTFE dielectric, and LMR-400 coax support dependable electrical performance across flexible routing paths.

Pasternack RF coax low loss cable assembly is built with type N bulkhead cable connection on one end and SMA cable connection on the other. Our low loss type N to SMA cable assemblies have a female gender on end 1 and male on end 2. This type N to SMA cable is a female to male coax assembly, PE3W02707LF-36, can also be known as a low loss type N jack to SMA plug cable assembly and will be shipped same-day as it is purchased.

N type jack to SMA plug cable assembly PE3W02707LF-36 is built with LMR-400 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency type N female bulkhead to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02707LF-36 can also be used in the other direction and will be SMA male to N type female bulkhead cable assembly if the opposite connectivity is required.

Low loss type N jack bulkhead to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to SMA cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female bulkhead to SMA male low loss cable 36 inch length using LMR-400 coax , LF solder.

Frequently Asked Questions

What is the PE3W02707LF-36 RF cable assembly?

The PE3W02707LF-36 is a low loss N female bulkhead to SMA male RF cable assembly built for 50 Ohm signal transmission. It uses flexible LMR-400 coax, supports DC to 3 GHz operation, and has a maximum VSWR of 1.5:1. Engineers use it when equipment needs a panel-mounted N interface on one side and an SMA connection on the other. This configuration is common in RF enclosures, communications hardware, and laboratory systems that require clean feedthrough routing.

When would I use an N female bulkhead to SMA male cable?

You would use an N female bulkhead to SMA male cable when a system needs an RF feedthrough between a panel and SMA-connected equipment. The PE3W02707LF-36 provides a bulkhead-mounted N interface, a straight SMA male connection, and low loss LMR-400 coax. This makes it useful in cabinets, instrument panels, and shielded enclosures where outside and inside connections differ. It helps simplify installation by combining the feedthrough and cable transition into one assembled RF interconnect.

Is the PE3W02707LF-36 suitable for general RF system integration?

Yes, the PE3W02707LF-36 is suitable for general RF system integration where 50 Ohm components need a flexible cable transition. It combines DC to 3 GHz coverage, straight connector geometry, and standard polarity interfaces with brass connector construction. Integrators use it to connect radios, amplifiers, test gear, and subassemblies that mix N and SMA interfaces. Its bulkhead design also supports cleaner panel installation than loose adapters and separate coax cables in compact equipment layouts.

Why choose LMR-400 coax for this cable assembly?

LMR-400 coax is used in the PE3W02707LF-36 because it provides a low loss flexible cable platform for 50 Ohm RF assemblies. In this design, it works with brass connectors, PTFE dielectric, and gold-plated contacts to support dependable electrical performance. Engineers often choose this cable type for longer internal runs or panel transitions where lower attenuation matters. It is a practical option for communications equipment, test setups, and electronic systems operating across the DC to 3 GHz range.