N Female Bulkhead to Reverse Polarity SMA Male Cable Using LMR-400-DB Coax
Product ID:
PE3W11994
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Male |
Connector Polarity 2 | Reverse Polarity |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-400-DB |
RF Cable Type | LMR-400-DB |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
EZ-400-NF-BH | LMR-400-DB | PE44666 | KitBOM Datasheet |
---|
N Female Bulkhead to Reverse Polarity SMA Male Cable Using LMR-400-DB Coax
PE3W11994 is a N female bulkhead to reverse polarity SMA male cable using LMR-400-DB coax. This Pasternack N female bulkhead to reverse polarity SMA male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMA for connector 2.
Our female N bulkhead to reverse polarity male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11994 N female bulkhead to SMA reverse polarity male cable assembly is constructed with LMR-400-DB coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.