Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female Bulkhead to SMB Jack Bulkhead Cable Using RG174 Coax

Product ID: PE3W08193

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4442RG174A/UPE4097KitBOM Datasheet

N Female Bulkhead to SMB Jack Bulkhead Cable Using RG174 Coax

PE3W08193 is a N female bulkhead to SMB jack bulkhead cable using RG174 coax. This Pasternack N female bulkhead to SMB jack bulkhead cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMB for connector 2.

Our female N bulkhead to jack SMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08193 N female bulkhead to SMB jack bulkhead cable assembly is constructed with RG174 coax.