In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female 4 Hole Flange to SMB Jack Bulkhead Cable Using 53 Ohm RG55 Coax

Product ID: PE3W09898

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44068RG55B/UPE44048KitBOM Datasheet

N Female 4 Hole Flange to SMB Jack Bulkhead Cable Using 53 Ohm RG55 Coax

PE3W09898 is a N female 4 hole flange to SMB jack bulkhead cable using RG55 coax. This Pasternack N female 4 hole flange to SMB jack bulkhead cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMB for connector 2.

Our female N 4 hole flange to jack SMB bulkhead cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W09898 N female 4 hole flange to SMB jack bulkhead cable assembly is constructed with RG55 coax.