Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Female to 75 Ohm SMC Plug Adapter

Product ID: PE9589

Pricing

QuantityPrice
1-24$24.39
25-49$23.17
50-99$21.95
100-249$20.98
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 46
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 175 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 275 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

75 Ohm N Female to 75 Ohm SMC Plug Adapter

Type N adapter PE9589 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type N to SMC adapter is a between series coaxial adapter design. This 75 Ohm type N adapter is precision manufactured to RF components industry specifications.

N type female to SMC plug adapter is one of the many RF components that ship same day as they are ordered. PE9589 female type N to plug SMC adapter has a straight body. This Pasternack straight N type coax adapter is a in-line RF adapter.

Our female type N to plug SMC adapter PE9589 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This type N to SMC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.