N Female Bulkhead to SMP Female Cable Using PE-SR405FLJ Coax
Product ID:
PE3W08600
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMP |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405FLJ |
RF Cable Type | PE-SR405FLJ |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44706 | PE-SR405FLJ | PE44786 | KitBOM Datasheet |
---|
N Female Bulkhead to SMP Female Cable Using PE-SR405FLJ Coax
PE3W08600 is a N female bulkhead to SMP female cable using PE-SR405FLJ coax. This Pasternack N female bulkhead to SMP female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMP for connector 2.
Our female N bulkhead to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08600 N female bulkhead to SMP female cable assembly is constructed with PE-SR405FLJ coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.