Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female Bulkhead to SMP Female Right Angle Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W10342/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4655PE-SR405FLJPE44915KitBOM Datasheet

N Female Bulkhead to SMP Female Right Angle Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W10342/HS is a N female bulkhead to SMP female right angle cable using PE-SR405FLJ coax. This Pasternack N female bulkhead to SMP female right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMP for connector 2. N to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N bulkhead to female SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10342/HS N female bulkhead to SMP female right angle cable assembly is constructed with PE-SR405FLJ coax.