N Female Bulkhead to SMP Female Right Angle Cable 150 cm Length Using RG178 Coax

Product ID: PE3W04763-150CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$100.99
25-49$95.94
50-99$90.89
100-249$86.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length59.06 inches

Description

N Female Bulkhead to SMP Female Right Angle Cable 150 cm Length Using RG178 Coax

Radio frequency assembly N female bulkhead to SMP female right angle cable 150 cm length using RG178 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. N female bulkhead to SMP female right angle cable 150 cm length using RG178 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to SMP cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with N type bulkhead cable connection on one end and right angle SMP cable connection on the other. Our type N to right angle SMP cable assemblies have a female gender on end 1 and female on end 2. This N type to SMP cable is a female to female coax assembly, PE3W04763-150CM, can also be known as a type N jack to right angle SMP jack cable assembly and will be shipped same-day as it is purchased.

Type N jack to SMP jack cable assembly PE3W04763-150CM is built with RG178 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to right angle SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type N female bulkhead to SMP right angle female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W04763-150CM can also be used in the other direction and will be right angle SMP female to type N female bulkhead cable assembly if the opposite connectivity is required.

N type jack bulkhead to SMP right angle jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to SMP cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female bulkhead to SMP female right angle cable 150 cm length using RG178 coax.