We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

N Female Low PIM Connector Solder Attachment for SPF-250, SPO-250, SPP-250-LLPL, 1/4" Superflexible, PE-1/4SFHC

Product ID: PE45993

Pricing

QuantityPrice
1-9$64.99
10-24$62.39
25-99$59.79
100-249$57.19
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm
Body Style Straight
Attachment Method Solder/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 11 GHz
Interface Type 1 SPF-250
Interface Type 2 SPO-250
Interface Type 3 SPP-250-LLPL
Interface Type 4 1/4" Superflexible
Interface Type 5 PE-1/4SFHC

Description