Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Low PIM Connector Solder Attachment for SPO-375, SPF-375, SPP-375-LLPL

Product ID: TC-375-NF-LP

Pricing

QuantityPrice
1-24$11.39
25-49$10.82
50-99$10.25
100-249$9.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 95
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1SPO-375
Interface Type 2SPF-375
Interface Type 3SPP-375-LLPL

Description