Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Low PIM Connector Solder Attachment for SPP-250-LLPL

Product ID: TC-SPP250-NF-LP
Product discontinued.
Replaced with TC-250-NF-LP.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1SPP-250-LLPL

Description

N Female Low PIM Connector Solder Attachment for SPP-250-LLPL

TC-SPP250-NF-LP type N female coaxial connector has an interface type of SPP-250-LLPL and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact solder/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack N type female coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack N type coaxial connector has a brass body with tri-metal plating. Our TC-SPP250-NF-LP N type connector uses phosphor bronze contact and a tri-metal plating material. This type N female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female N type connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.