N Female Low PIM Connector Clamp/Non-Solder Contact Attachment for 1/4 inch Superflexible, PE-1/4SFHC, IP67 Rated
Product ID:
PE44727
Pricing
| Quantity | Price |
| 1-24 | $128.99 |
| 25-49 | $122.54 |
| 50-99 | $116.09 |
| 100-249 | $110.93 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 17

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Non-Solder Contact |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | 1/4 inch Superflexible |
| Interface Type 2 | PE-1/4SFHC |
Description
N Female Low PIM Connector Clamp/Non-Solder Contact Attachment for 1/4 inch Superflexible, PE-1/4SFHC, IP67 Rated
PE44727 type N female coaxial connector has an interface type of 1/4 inch Superflexible, PE-1/4SFHC and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact clamp/non-solder contact as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack N type female coaxial connector has a PTFE dielectric type and a VSWR of 1.1. The Pasternack N type coaxial connector has a brass body with tri-metal plating. Our PE44727 N type connector uses spring copper contact and a nickel plating material. This type N female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N connector will ship the same day as purchased. Our N type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table