In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female Connector Clamp/Solder Attachment For 7/8 inch Helical

Product ID: PE44556
Product discontinued.
Replaced with PE45036.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 17/8 inch Helical

Description

N Female Connector Clamp/Solder Attachment For 7/8 inch Helical

PE44556 type N female coaxial connector has an interface type of 7/8 inch Helical and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact clamp/solder as an attachment method.

The Pasternack N type female coaxial connector has a PTFE dielectric type. The Pasternack N type coaxial connector has a brass body with tri-metal plating. This type N female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female type N connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.