N Female Connector Solder Attachment for PE-SR402AL, PE-SR402FL, RG402
Product ID:
PE4652
Pricing
| Quantity | Price |
| 1-24 | $94.19 |
| 25-49 | $89.48 |
| 50-99 | $84.77 |
| 100-249 | $81.00 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 82

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Interface Type 1 | PE-SR402AL |
| Interface Type 2 | PE-SR402FL |
| Interface Type 3 | RG402 |
Description
N Female Connector Solder Attachment for PE-SR402AL, PE-SR402FL, RG402
PE4652 type N female coaxial connector has an interface type of PE-SR402AL, PE-SR402FL, RG402 and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact solder/solder as an attachment method.
The Pasternack type N female coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a passivated stainless steel body. This type N female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N connector will ship the same day as purchased. Our N type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table