Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead Mount Connector Solder Attachment Pin Terminal, .640 inch DD Hole

Product ID: PE4139

Pricing

QuantityPrice
1-24$38.59
25-49$36.66
50-99$34.73
100-249$33.19
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2,040
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm
Body Style Straight
Attachment Method Solder
Mount Method Bulkhead
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 Pin

Description

N Female Bulkhead Mount Connector Solder Attachment Pin Terminal, .640 inch DD Hole

PE4139 type N female bulkhead terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact solder as an attachment method. Our female N type terminal connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack type N female bulkhead terminal connector has a PTFE dielectric type. The Pasternack type N terminal connector has a brass body with nickel plating. Our PE4139 type N connector uses brass contact. This type N female bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack female type N bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.