N Female Bulkhead Mount Pressurized Connector Solder Attachment Solder Cup Terminal, .640 inch DD Hole
Product ID:
PE4137
Pricing
| Quantity | Price |
| 1-24 | $55.69 |
| 25-49 | $52.91 |
| 50-99 | $50.12 |
| 100-249 | $47.89 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 857

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | Solder Cup |
Description
N Female Bulkhead Mount Pressurized Connector Solder Attachment Solder Cup Terminal, .640 inch DD Hole
PE4137 type N female bulkhead pressurized terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact solder as an attachment method. Our female type N terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack type N terminal connector has a brass body with nickel plating. Our PE4137 type N connector uses beryllium copper contact. This N type female bulkhead pressurized terminal RF connector is RoHS and REACH compliant.
This Pasternack female type N bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table