Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Connector Solder Attachment Press-In Mount Solder Cup Terminal, .500 inch Diameter

Product ID: PE44076

Pricing

QuantityPrice
1-24$33.59
25-49$31.91
50-99$30.23
100-249$28.89
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodPress-In
Interface Type 1Solder Cup

Description

N Female Connector Solder Attachment Press-In Mount Solder Cup Terminal, .500 inch Diameter

PE44076 type N female press-in terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack type N female press-in connector uses shield/contact solder as an attachment method.

The Pasternack type N female press-in terminal connector has a PTFE dielectric type. The Pasternack type N terminal connector has a brass body with nickel plating. Our PE44076 type N connector uses brass contact. This N type female press-in terminal RF connector is RoHS and REACH compliant.

This Pasternack female N type press-in connector will ship the same day as purchased. Our press-in type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.