N Female Connector Solder Attachment 4 Hole Flange Mount Tab Terminal, .718 inch Hole Spacing
Product ID:
PE4492
Pricing
| Quantity | Price |
| 1-24 | $70.69 |
| 25-49 | $67.16 |
| 50-99 | $63.62 |
| 100-249 | $60.79 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 68

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 11 GHz |
| Interface Type 1 | Tab |
Description
N Female Connector Solder Attachment 4 Hole Flange Mount Tab Terminal, .718 inch Hole Spacing
PE4492 type N female 4 hole flange terminal connector has an interface type of tab and a 50 Ohm impedance. Pasternack type N female 4 hole flange connector uses shield/contact solder as an attachment method. Our female type N terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack N type female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack N type terminal connector has a brass body with nickel plating. This type N female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female N type 4 hole flange connector will ship the same day as purchased. Our 4 hole flange type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table