Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to Straight Cut Lead Cable Using LMR-195 Coax

Product ID: PE3C4644

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

N Female Bulkhead to Straight Cut Lead Cable Using LMR-195 Coax

PE3C4644 is a type N female bulkhead to straight cut lead hermaphroditic cable using LMR-195 coax. This Pasternack type N female bulkhead to straight cut lead hermaphroditic cable assembly uses a 50 Ohm N type for connector 1 and a straight cut lead for connector 2.

Our female type N bulkhead to hermaphroditic straight cut lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4644 N type female bulkhead to straight cut lead hermaphroditic cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.