N Female Bulkhead to Straight Cut Lead Cable Using LMR-200 Coax
Radio frequency assembly N female bulkhead to straight cut lead cable using LMR-200 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. N female bulkhead to straight cut lead cable using LMR-200 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom N type to straight cut lead cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with type N bulkhead cable connection on one end and straight cut lead cable connection on the other. Our type N to straight cut lead cable assemblies have a female gender on end 1 and sexless on end 2. This N type to straight cut lead cable is a female to sexless coax assembly, PE3C6674, can also be known as a type N jack to straight cut lead sexless cable assembly and will be shipped same-day as it is purchased.
Type N jack to straight cut lead sexless cable assembly PE3C6674 is built with LMR-200 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to straight cut lead cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this N type female bulkhead to straight cut lead sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6674 can also be used in the other direction and will be straight cut lead sexless to type N female bulkhead cable assembly if the opposite connectivity is required.
Type N jack bulkhead to straight cut lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to straight cut lead cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female bulkhead to straight cut lead cable using LMR-200 coax.