Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N to Straight Cut Lead Cable Using RG188 Coax

Product ID: PE3C2826

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

N to Straight Cut Lead Cable Using RG188 Coax

PE3C2826 is a N female to cable using RG188 coax. This Pasternack N female to cable assembly uses a 50 Ohm N for connector 1 and a for connector 2.

Our female N to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2826 N female to cable assembly is constructed with RG188 coax.