PE1955 type N female bulkhead hermetically sealed terminal connector has an interface type of type N female and a 50 Ohm impedance. Pasternack's type N female bulkhead connector uses solder/solder as an attachment method. Our female type N terminal connector provides a maximum frequency of 11 GHz.
The Pasternack type N female bulkhead hermetically sealed terminal connector has a PTFE dielectric type and a VSWR of 1.25:1. Pasternack's type N terminal connector has a brass body with tri-metal plating. Our PE1955 type N connector uses gold-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. The PE1955 type N bulkhead connector operates at a temperature range of -65 to 165 deg C. This threaded female terminal RF connector has a maximum insertion loss of 0.165 dB. The Pasternack type N female connector has a maximum operating voltage of 1,000 Vrms and a dielectric withstanding voltage of 2,500 Vrms.
This Pasternack female type N bulkhead connector will ship the same business day as purchased. Our bulkhead type N female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.