Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Hermetically Sealed Connector Solder Attachment 4 Hole Flange Mount Terminal, 0.718 inch Hole Spacing

Product ID: PE1957

Pricing

QuantityPrice
1-9$39.79
10-24$38.99
25-99$38.20
100-249$37.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency14 GHz

Description