Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female to Reverse Polarity TNC Female Cable Using LMR-400 Coax

Product ID: PE3C4682

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

N Female to Reverse Polarity TNC Female Cable Using LMR-400 Coax

PE3C4682 is a N type female to reverse polarity TNC female cable using LMR-400 coax. This Pasternack type N female to reverse polarity TNC female cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm TNC for connector 2.

Our female N type to reverse polarity female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4682 type N female to TNC reverse polarity female cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.