Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Female to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG6 Coax

Product ID: PE3C4152

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275
RF Cable Part NumberRG6A/U
RF Cable TypeRG6
RF Cable Impedance75

Description

75 Ohm N Female to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG6 Coax

PE3C4152 is a type N female to TNC female bulkhead cable using RG6 coax. This Pasternack N type female to TNC female bulkhead cable assembly uses a 75 Ohm type N for connector 1 and a 75 Ohm TNC for connector 2.

Our female type N to female TNC bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4152 N type female to TNC female bulkhead cable assembly is constructed with RG6 coax.