Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female Bulkhead to TNC Male Cable Using LMR-200 Coax

Product ID: PE3C2994

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-200
RF Cable TypeLMR-200
RF Cable Impedance50

Description

N Female Bulkhead to TNC Male Cable Using LMR-200 Coax

PE3C2994 is a type N female bulkhead to TNC male cable using LMR-200 coax. This Pasternack type N female bulkhead to TNC male cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm TNC for connector 2.

Our female N type bulkhead to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2994 type N female bulkhead to TNC male cable assembly is constructed with LMR-200 coax and the maximum VSWR is 1.4:1.

* LMR™ is a trademark of Times Microwave Systems.