Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female to TNC Male Right Angle Cable Using LMR-240 Coax

Product ID: PE3C3030

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50

Description

N Female to TNC Male Right Angle Cable Using LMR-240 Coax

PE3C3030 is a type N female to TNC male right angle cable using LMR-240 coax. This Pasternack N type female to TNC male right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm TNC for connector 2. type N to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N type to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3030 type N female to TNC male right angle cable assembly is constructed with LMR-240 coax.

* LMR™ is a trademark of Times Microwave Systems.