To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Female to TNC Male Right Angle Cable Using LMR-400 Coax

Product ID: PE3C3029

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50

Description

N Female to TNC Male Right Angle Cable Using LMR-400 Coax

PE3C3029 is a N type female to TNC male right angle cable using LMR-400 coax. This Pasternack type N female to TNC male right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm TNC for connector 2. N type to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female type N to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3029 type N female to TNC male right angle cable assembly is constructed with LMR-400 coax and the maximum VSWR is 1.4:1.

* LMR™ is a trademark of Times Microwave Systems.