Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Bulkhead to TNC Male Cable Using LMR-600 Coax , LF Solder

Product ID: PE3W07654LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-600
RF Cable TypeLMR-600
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Bulkhead Mount Connector Crimp/Non-Solder Contact Attachment for LMR-600, PE-C600Low Loss Flexible LMR-600 Outdoor Rated Coax Cable Double Shielded with Black PE JacketTNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-600, PE-C600Data Icon
EZ-600-NF-BHLMR-600EZ-600-TM-XKitBOM Datasheet

N Female Bulkhead to TNC Male Cable Using LMR-600 Coax, LF Solder

PE3W07654LF is a N female bulkhead to TNC male cable using LMR-600 coax. This Pasternack N female bulkhead to TNC male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2.

Our female N bulkhead to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07654LF N female bulkhead to TNC male cable assembly is constructed with LMR-600 coax.

* LMR™ is a trademark of Times Microwave Systems.