Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female 4 Hole Flange to TNC Male Right Angle Cable Using RG402 Coax with HeatShrink

Product ID: PE3W06418/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Clamp/Solder Attachment 4 Hole Flange For PE-SR402AL, PE-SR402FL, RG402, .718 inch Hole SpacingTNC Male Right Angle Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402Data Icon
PE44072RG402/UPE44711KitBOM Datasheet

N Female 4 Hole Flange to TNC Male Right Angle Cable Using RG402 Coax with HeatShrink

PE3W06418/HS is a N female 4 hole flange to TNC male right angle cable using RG402 coax. This Pasternack N female 4 hole flange to TNC male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2. N to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N 4 hole flange to male TNC right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06418/HS N female 4 hole flange to TNC male right angle cable assembly is constructed with RG402 coax.