Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to N Male Cable Using LMR-400-FR Coax

Product ID: PE3W15526

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400-FR
RF Cable TypeLMR-400-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Standard N Female Connector Crimp/Solder Attachment for LMR-400, PE-C400Low Loss Flexible LMR-400-FR Outdoor Rated Coax Cable Double Shielded with Black FRPE Jacket Fire RatedN Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, PE-B400, PE-B405Data Icon
TC-400-NF-XLMR-400-FREZ-400-NMH-XKitBOM Datasheet

N Female to N Male Cable Using LMR-400-FR Coax

PE3W15526 is a N female to N male cable using LMR-400-FR coax. This Pasternack N female to N male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our female N to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15526 N female to N male cable assembly is constructed with LMR-400-FR coax.

* LMR™ is a trademark of Times Microwave Systems.